Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFPV 490-2M | TURCK - Your Global Automation Partner
RSFPV 490-2M
Order ID no. U5239-2
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
M30 × 1.5
Special features
Shielded, ,
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
D1
List Price
123,00 €
home
Turck-Shop
Products
Others
RSFPV 490-2M
Item Total
123,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support