Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK 4.5T-20-RS 4.5T/S653 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RK 4.5T-20-RS 4.5T/S653
Order ID no. U5250-1
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Cable color
Gray
Cable length (m)
20
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Shielded
Design
Extension Cable
home
Turck-Shop
Products
Others
RK 4.5T-20-RS 4.5T/S653
In Stock
Price Group
K1
List Price
€162.80
Item Total
€162.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support