Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKG 4.4T-2-RSE 4.4T/S600 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RKG 4.4T-2-RSE 4.4T/S600
Order ID no. U5317-92
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
2
Cable quality
CPE
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€95.60
home
Turck-Shop
Products
Others
RKG 4.4T-2-RSE 4.4T/S600
Item Total
€95.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support