Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RXF 56-1M | TURCK - Your Global Automation Partner
Industrial flange connector
RXF 56-1M
Order ID no. U5407
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
1
Current (A)
10
Design
Connection Cable
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
In Stock
Price Group
K1
List Price
32,90 €
home
Turck-Shop
Products
Others
RXF 56-1M
Item Total
32,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support