Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 579-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSM 579-4M
Order ID no. U5478-104
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable length (m)
4
Cable quality
PVC
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
5
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
54,20 €
home
Turck-Shop
Products
Others
RSM 579-4M
Item Total
54,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support