Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 36-1M/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
RKF 36-1M/NPT
Order ID no. U5502-01
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
1
Conductor length (m)
1
Current (A)
9
Product type
Receptacle
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
In Stock
Price Group
K1
List Price
15,60 €
home
Turck-Shop
Products
Others
RKF 36-1M/NPT
Item Total
15,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support