Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSV RKV 492A-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RSV RKV 492A-25M
Order ID no. U7231-25
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
300
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Cable color
Yellow
Core cross-section (mm²)
0.8
Cable length (m)
25
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Stainless Steel
Number of Pins
4
Special features
Armor cable, Shielded
Application
Data
Design
Extension Cable
Network protocol
FOUNDATION fieldbus
Product type
Premoulded cable
Key Features
Network protocol
FOUNDATION fieldbus
home
Turck-Shop
Products
Others
RSV RKV 492A-25M
In Stock
Price Group
K3
List Price
€757.00
Item Total
€757.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support