Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 572-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSF 572-3M
Order ID no. U7268-3
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
300
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.34
Cable diameter (mm)
7.2
Cable length (m)
3
Cable quality
PVC
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€43.30
home
Turck-Shop
Products
Others
RSF 572-3M
Item Total
€43.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support