Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSFV 5711-1M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
RSFV 5711-1M
Order ID no. U7303
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.52
Current (A)
7
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Special features
Shielded
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
37,90 €
home
Turck-Shop
Products
Others
RSFV 5711-1M
Item Total
37,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support