Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV 578-1M | TURCK - Your Global Automation Partner
Female Flange with Stranded Wires, Front-mounted
FKV 578-1M
Order ID no. U7318
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable quality
PVC
Connection mode
Wire connection
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Conductor length (m)
1
Special features
Shielded
Application
Signal
Design
Connection Cable
Network protocol
DeviceNet
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
€33.60
home
Turck-Shop
Products
Others
FKV 578-1M
Item Total
€33.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support