Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 57-PCB KIT/100 | TURCK - Your Global Automation Partner
DeviceNet™ Receptacle
FS 57-PCB KIT/100
Order ID no. U7340-1
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Brass
Voltage (V)
250
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
44,60 €
home
Turck-Shop
Products
Others
FS 57-PCB KIT/100
Item Total
44,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support