Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSV RKV 493B-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RSV RKV 493B-4M
Order ID no. U7437-4
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
300
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable color
Blue
Core cross-section (mm²)
0.8
Cable length (m)
4
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Stainless Steel
Number of Pins
4
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
FOUNDATION fieldbus
Product type
Premoulded cable
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
€100.20
home
Turck-Shop
Products
Others
RSV RKV 493B-4M
Item Total
€100.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support