Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFPV 579-1M | TURCK - Your Global Automation Partner
Industrial Receptacle
RSFPV 579-1M
Order ID no. U7441-1
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
5
Current (A)
9
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Stainless Steel
Screw-in thread
M30 × 1.5
Special features
Shielded
Voltage (V)
600
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
79,20 €
home
Turck-Shop
Products
Others
RSFPV 579-1M
Item Total
79,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support