Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSV 492A-6M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
RSV 492A-6M
Order ID no. U7447-6
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable length (m)
6
Cable quality
PVC
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
186,90 €
home
Turck-Shop
Products
Others
RSV 492A-6M
Item Total
186,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support