Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV 492A-10M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
RKV 492A-10M
Order ID no. U7448-10
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
300
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Cable color
Yellow
Core cross-section (mm²)
0.8
Cable length (m)
10
Cable quality
PVC
Coupling nut/screw material A
Stainless Steel
Number of pins
4
Special features
Armor cable, Shielded
Application
Data
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Product type
Premoulded cable
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
€329.20
home
Turck-Shop
Products
Others
RKV 492A-10M
Item Total
€329.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support