Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV 492A-2M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
RKV 492A-2M
Order ID no. U7448-2
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.8
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
99,20 €
home
Turck-Shop
Products
Others
RKV 492A-2M
Item Total
99,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support