Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC DB9F 572-1.5M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
RKC DB9F 572-1.5M
Order ID no. U7867-015
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
1.5
Cable quality
PVC
Connector A - Number of pins
5
Connector B - Number of Pins
9
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Product type
Field-wireable connector
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
75,70 €
home
Turck-Shop
Products
Others
RKC DB9F 572-1.5M
Item Total
75,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support