Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RSS 841-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSS RSS 841-30M
Order ID no. U7901-30
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
30
Cable quality
TPE
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Plug body
Plastic
Special features
Shielded
Voltage (V)
48
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
€139.40
home
Turck-Shop
Products
Others
RSS RSS 841-30M
Item Total
€139.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support