Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV 57 | TURCK - Your Global Automation Partner
DeviceNet™ Receptacle
RKFV 57
Order ID no. U7946
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
5
Current (A)
9
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Voltage (V)
300
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
41,50 €
home
Turck-Shop
Products
Others
RKFV 57
Item Total
41,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support