Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC RKC 5723-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus cable for CAN (DeviceNet™, CANopen)
RSC RKC 5723-20M
Order ID no. U8022-20
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, UL Listed, UL 2238
Cable color
Gray
Core cross-section (mm²)
0.52
Cable diameter (mm)
8.38
Cable length (m)
20
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet
Key Features
Network protocol
DeviceNet
home
Turck-Shop
Products
Others
RSC RKC 5723-20M
In Stock
Price Group
D1
List Price
€291.10
Item Total
€291.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support