Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
JBBS-49SC-E413 | TURCK - Your Global Automation Partner
IP67 Junction Box, 4-Channel FOUNDATION Fieldbus
JBBS-49SC-E413
Order ID no. U8206-43
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
M12
Dimensions (L x W x H)
150 mm x 64 mm x 45 mm
Electrical connection
M12 receptacle
Housing material
Powder-coated die-cast aluminium
Network protocol
FOUNDATION fieldbus
Number of channels
4
Product type
Active fieldbus junction box
Protection class
IP67
Key Features
Network protocol
FOUNDATION fieldbus
Protection class
IP67
In Stock
Price Group
K3
List Price
659,00 €
home
Turck-Shop
Products
Others
JBBS-49SC-E413
Item Total
659,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support