Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FKFD 84-PCB | TURCK - Your Global Automation Partner
Ethernet Receptacle
FKFD 84-PCB
Order ID no. U8611
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
8
Current (A)
1.5
Design
Connection Cable
Network protocol
Ethernet
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
36
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
27,10 €
home
Turck-Shop
Products
Others
FKFD 84-PCB
Item Total
27,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support