Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RJ45S 841-5M/C1159 | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSS RJ45S 841-5M/C1159
Order ID no. U8626-559
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
5
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Number of Pins
8
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
60
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
76,20 €
home
Turck-Shop
Products
Others
RSS RJ45S 841-5M/C1159
Item Total
76,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support