Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSSD 841-0.3M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
FSSD 841-0.3M
Order ID no. U8639-03
In Stock
home
Home
Loading...
Technical Data
Current (A)
2
Voltage (V)
60
Approvals
CE, RoHS, UL Recognized
Cable color
Teal
Cable length (m)
0.3
Cable quality
TPE
Number of pins
8
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
€32.90
home
Turck-Shop
Products
Others
FSSD 841-0.3M
Item Total
€32.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support