Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM 5723-15M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
17.01.2020 // Bläser
WSM 5723-15M-OBS
Order ID no. U8727-15
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
15
Cable quality
TPU
Connector A - Number of pins
5
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
7
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
WSM 5723-15M-OBS
In Stock
Price Group
D1
List Price
155,90 €
Item Total
155,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support