Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV 48-0.3M/14.5 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FKV 48-0.3M/14.5
Order ID no. U8894
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Data
Design
Connection Cable
Network protocol
PROFIBUS-PA
Key Features
Network protocol
PROFIBUS-PA
Price Group
K3
List Price
€29.80
home
Turck-Shop
Products
Others
FKV 48-0.3M/14.5
Item Total
€29.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support