Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSFDV 490-1M | TURCK - Your Global Automation Partner
FSFDV 490-1M
Order ID no. U9042
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Special features
Shielded, ,
Voltage (V)
250
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
D1
List Price
87,70 €
home
Turck-Shop
Products
Others
FSFDV 490-1M
Item Total
87,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support