Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSFD 572-2.5M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
FSFD 572-2.5M
Order ID no. U9044-106
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.34
Cable diameter (mm)
7.2
Cable length (m)
2.5
Cable quality
PVC
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
FSFD 572-2.5M
In Stock
Price Group
D1
List Price
€50.00
Item Total
€50.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support