Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKCV 493B-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RKCV 493B-5M
Order ID no. U9371-5
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
65,50 €
home
Turck-Shop
Products
Others
RKCV 493B-5M
Item Total
65,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support