Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SE-44X4-E924 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
----------
SE-44X4-E924
Order ID no. U9449
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
Connection technology Ethernet
9 x M12, 4-pin, D-coded
Dimensions (L x W x H)
105 mm x 200 mm x 30 mm
Fieldbus connection technology
M12 x 1 female connector, 4-pin, D-coded
Function
Unmanaged
Number of Ethernet ports
9 ports
Product type
Ethernet switch
Protection class
IP67
Transmission rate Ethernet
10/100 Mbps
Voltage supply connection
7/8″, 4-pin
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SE-44X4-E924
In Stock
Price Group
D1
List Price
1.132,00 €
Item Total
1.132,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support