Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKB 3-0.5/18.25 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FKB 3-0.5/18.25
Order ID no. U9504
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
3
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Voltage (V)
250
Price Group
K1
List Price
13,10 €
home
Turck-Shop
Products
Others
FKB 3-0.5/18.25
Item Total
13,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support