Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKB 3-1/14.5 | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle with Stranded Wires
FKB 3-1/14.5
Order ID no. U9504-0
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Conductor length (m)
1
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€15.80
home
Turck-Shop
Products
Others
FKB 3-1/14.5
Item Total
€15.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support