Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSV 49-4.5 IN/M20 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FSV 49-4.5 IN/M20
Order ID no. U9523-045
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.11
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
250
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
61,20 €
home
Turck-Shop
Products
Others
FSV 49-4.5 IN/M20
Item Total
61,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support