Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV FSV 57/M12 | TURCK - Your Global Automation Partner
Wall feedthrough
FKV FSV 57/M12
Order ID no. U9527-1
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
RoHS, UL Listed
Connector A - Number of pins
5
Connector B - Number of Pins
5
Current (A)
4
Design
Extension Cable
Network protocol
DeviceNet
Receptacle housing material A
Stainless Steel
Receptacle housing material B
stainless steel
Screw-in thread
M12 x 1
Voltage (V)
150
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
69,90 €
home
Turck-Shop
Products
Others
FKV FSV 57/M12
Item Total
69,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support