Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 31-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
7/8" Round connector
RSM 31-10M
Order ID no. U99-12592
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
300
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
7.3
Cable length (m)
10
Cable quality
PVC
Plug body
Plastic
Number of pins
3
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€82.70
home
Turck-Shop
Products
Others
RSM 31-10M
Item Total
€82.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support