Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 50-15M/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable
RSM RKM 50-15M/S90
Order ID no. U99-12825
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Approvals
UL, CSA
Cable color
Yellow
Core cross-section (mm²)
0.82
Cable diameter (mm)
7.2
Cable length (m)
15
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€161.80
home
Turck-Shop
Products
Others
RSM RKM 50-15M/S90
Item Total
€161.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support