Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS 3-B580-5M | TURCK - Your Global Automation Partner
Industrial valve connector
VAS 3-B580-5M
Order ID no. U99-14352
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
48
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Approvals
CE, RoHS
Cable color
Gray
Cable length (m)
5
Cable quality
PVC
Plug body
Plastic
Number of pins
4
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€36.00
home
Turck-Shop
Products
Others
VAS 3-B580-5M
Item Total
€36.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support