Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM RKM 61-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
WSM RKM 61-2M
Order ID no. U99-17089
home
Home
Loading...
Technical Data
Downloads
Current (A)
8
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
8.4
Cable length (m)
2
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
6
Coupling nut/screw material B
Brass
Number of Pins
6
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€139.60
home
Turck-Shop
Products
Others
WSM RKM 61-2M
Item Total
€139.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support