Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RJ45S 841-70M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSS RJ45S 841-70M
Order ID no. UX01425
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
70
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Number of Pins
8
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
338,70 €
home
Turck-Shop
Products
Others
RSS RJ45S 841-70M
Item Total
338,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support