Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 4.4-5/14.5/NPT/S613 | TURCK - Your Global Automation Partner
Receptacle
FS 4.4-5/14.5/NPT/S613
Order ID no. UX02490
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
5
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€29.00
home
Turck-Shop
Products
Others
FS 4.4-5/14.5/NPT/S613
Item Total
€29.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support