Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK 4.5-2/14.5/NPT/S618 | TURCK - Your Global Automation Partner
Industrial receptacle
FK 4.5-2/14.5/NPT/S618
Order ID no. UX04844
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Special features
Shielded,
Voltage (V)
250
Price Group
K1
List Price
25,00 €
home
Turck-Shop
Products
Others
FK 4.5-2/14.5/NPT/S618
Item Total
25,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support