Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 44-0.6M/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
RSF 44-0.6M/M20
Order ID no. UX05343
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.6
Connector A - Number of pins
4
Current (A)
18
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
600
Price Group
K1
List Price
65,30 €
home
Turck-Shop
Products
Others
RSF 44-0.6M/M20
Item Total
65,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support