Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKB 3T-30-WKB 3T | TURCK - Your Global Automation Partner
Industrial Sensor Cable
WKB 3T-30-WKB 3T
Order ID no. UX06231
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
30
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Right Angle
Connector A - Number of pins
3
Connector B
Female, 1/2″-20 UNF, Right angle
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Voltage (V)
250
In Stock
Price Group
K1
List Price
134,60 €
home
Turck-Shop
Products
Others
WKB 3T-30-WKB 3T
Item Total
134,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support