Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFPV 40-3M | TURCK - Your Global Automation Partner
Industrial Receptacle
RKFPV 40-3M
Order ID no. UX06270
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
3
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M30 × 1.5
Voltage (V)
600
Price Group
K1
List Price
77,40 €
home
Turck-Shop
Products
Others
RKFPV 40-3M
Item Total
77,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support