Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKV 490LSZH-10M | TURCK - Your Global Automation Partner
No IP rating provided for these cordsets // Lapus 21.12.2020
WKV 490LSZH-10M
Order ID no. UX07017
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Application
Data
Cable color
Yellow
Cable diameter (mm)
8.5
Cable length (m)
10
Cable quality
TPO
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K1
List Price
150,30 €
home
Turck-Shop
Products
Others
WKV 490LSZH-10M
Item Total
150,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support