Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GXDF 42-2M/14.5/NPT | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
GXDF 42-2M/14.5/NPT
Order ID no. UX08508
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
4
Current (A)
27
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
D1
List Price
91,00 €
home
Turck-Shop
Products
Others
GXDF 42-2M/14.5/NPT
Item Total
91,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support