Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDV 4.4-3/S717 | TURCK - Your Global Automation Partner
Industrial flange connector
FKFDV 4.4-3/S717
Order ID no. UX09411
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
3
Cable quality
PVC
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€45.20
home
Turck-Shop
Products
Others
FKFDV 4.4-3/S717
Item Total
€45.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support