Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDW 4.5-2/S613 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
FKFDW 4.5-2/S613
Order ID no. UX09642
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
2
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€28.60
home
Turck-Shop
Products
Others
FKFDW 4.5-2/S613
Item Total
€28.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support