Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSFV 19-19-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector
CSFV 19-19-0.5
Order ID no. UX09995
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
19
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
150
Price Group
K1
List Price
118,60 €
home
Turck-Shop
Products
Others
CSFV 19-19-0.5
Item Total
118,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support