Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 50-0.3/14.75/NPT/S849 | TURCK - Your Global Automation Partner
Industrial flange connector
RSFV 50-0.3/14.75/NPT/S849
Order ID no. UX11604
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
5
Current (A)
5
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
3/4″-14 NPT
Voltage (V)
300
In Stock
Price Group
K1
List Price
42,20 €
home
Turck-Shop
Products
Others
RSFV 50-0.3/14.75/NPT/S849
Item Total
42,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support